HUBBELL
PROG_P560135_020_PRODIMAGE
PROG_P560135_020_PRODIMAGE
PROG_P560135_020_side_PRODIMAGE
PROG_Sizing_guideline_Front_Door_Wall_Lantern_info
+4
PROG_Sizing_guideline_graphic_Garage_Wall_Lantern_info
Discontinued
Clearance

Westport Collection Two-Light Medium Wall Lantern

$112.00 USD
$227.37 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560135-020

Collection name:

Westport

The Westport Collection offers transitional styling to complement a variety of architectural exteriors. A durable die-cast aluminum frame cradles a softly diffused seeded glass shade. The two-light medium wall lantern is finished is Antique Bronze.

  • Iconic carriage-house design
  • The two-light wall lantern is suited for placement at a front or back door, along exterior walls or within an covered outdoor living area
  • Westport is a natural fit for Traditional and Transitional architecture
  • Rich Antique Bronze finish
  • Measures 11in W x 19 3/8in ht.
  • Uses two 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • CSA Safety listed for use in wet locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

Product details

General

Can be mounted up or down

No

Catalog Number

P560135-020

Category General

Wall

Color

Bronze

Color Generic

Brown

Construction Material - Main

Die-Cast Aluminum

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Outdoor Wall

Glass

Clear Seeded

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

B10

Lamp Type

B10

Lamp Type Actual

B Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Outdoor

Socket Base Type - Main

E12

Socket Type

sockets

Socket type material

phenolic

Style

Transitional

UPC

785247229345

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

11 in x 12.875 in x 19.375 in

Height

19.375 in

Height to Center

3.75 in

Length

11 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.6 lb

Width

12.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93097253