HUBBELL
PROG_P6084_20_PRODIMAGE
PROG_P6084_20_PRODIMAGE
PROG_wish_IMG_4064_detailshot
PROG_Wish_Antique_Bronze_GeneralLit

Wish Collection One-Light Small Wall Lantern

$138.27 USD
OR

Brand:

Progress Lighting

Catalog ID:

P6084-20

Collection name:

Wish

Small wall lantern with etched umber linen glass. Includes dark sky shield for full cut-off illumination or remove for a traditional lighting effect.

  • Elevate your home's curb appeal with the Wish Collection small wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Powder coated finish in antique bronze surrounds the etched umber linen glass
  • Includes removable dark sky shield for full cut-off illumination or remove for a traditional lighting effect
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7 in x 8.625 in x 10.375 in
  • Uses one medium base 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down

No

Catalog Number

P6084-20

Category General

Outdoor

Color

Bronze

Color Generic

Brown

Construction Material - Main

Aluminum

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Powder Coat Paint

Fixture Type

Outdoor Wall

Glass

Etched Umber Linen

Indoor/Outdoor

Outdoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Craftsman
  • Modern
  • Modern Craftsman
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

porcelain

Style

  • Transitional
  • Craftsman

UPC

785247193318

Warranty Length

1-year Limited Warranty

Dimensions

Depth

8.625 in

Dimensions

7 in x 8.625 in x 10.375 in

Gross Weight with Packaging

4.3 lb

Height

10.375 in

Height to Center

3.125 in

Length

7 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.3 lb

Width

8.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

Yes, per photometry (not registered with IDA)

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

64

Resources

Instruction Sheet Number

93060757