HUBBELL
PPHID-19491
PPHID-19491
play
play
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE

Anchor, Tool, Drive End Wrench Extension, rated 10,000 ft-lbs, 3.5ft long

Brand:

Chance

Catalog ID:

630027

10K 3.5' Drive End Extension.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Extension assemblies can be added where soil conditions dictate that anchors be set more than one rod length deep

Product details

General

Application

Anchor/Pile Installation

Catalog Number

630027

Coating

Painted

EU RoHS Indicator

No

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359072966

Dimensions

Dimensions

42.000 in x 5.250 in x 3.000 in

Height

3 in

Length

42 in

Weight

41.16 lb

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads