HUBBELL
Image of P0010259P Anchor Tool Bolt
Image of P0010259P Anchor Tool Bolt
play

Anchor Tool Bolt

Brand:

Chance

Catalog ID:

P0010259P

Anchor Tool Bolt 1/2" (12.7 mm) x 2" (50.4 mm) Grade 5 Galvanized to attach 10,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Replacement part for 10,000 ft-lb rated anchor drive tool

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

P0010259P

EU RoHS Indicator

No

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359106579

Dimensions

Diameter - Bolt

0.5 in

Weight

0.16 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1