HUBBELL
HPS_ID_O55635P_450314P__PRODIMAGE
* Representative image
HPS_ID_O55635P_450314P__PRODIMAGE
play

Anchor Tool Nut

Brand:

Chance

Catalog ID:

055635P

Anchor Tool Hex Nut 1/2" (12.7 mm) Grade 5 Galvanized to attach 10,000 ft-lb Kelly Bar Adapter to Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Replacement part for 10,000 ft-lb rated anchor drive tool

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

5

EU RoHS Indicator

No

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359211754

Dimensions

Diameter - Bolt

0.5 in

Weight

0.035 lb

Logistics

Standard Package

1