HUBBELL
Image of C3031227 Anchor, Tool, Bent Arm Pin, 3/4in X 5in
Image of C3031227 Anchor, Tool, Bent Arm Pin, 3/4in X 5in
play

Anchor, Tool, Bent Arm Pin, 3/4in X 5in

Brand:

Chance

Catalog ID:

C3031227

Bent Arm Pin 5" (127 mm) long x 3/4" (19.1 mm) diameter with Coil Lock.

Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar. Also used to secure SS, RR and bumper post anchors to anchor drive tools. Includes coil lock used to hold pin in place during anchor installation.

  • Each Chance plated-steel Bent Arm pin is designed to attach a Kelly bar adapter to a Kelly bar
  • Also used to secure SS, RR and bumper post anchors to anchor drive tools.
  • Bent Arm Pins with Coil Locks are included with new tools as required. Order Pins and Coil Locks for existing tools

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3031227

Coating

Zinc Plated

EU RoHS Indicator

No

Type

Anchor/Pile Installation Tools

UPC

096359015673

Dimensions

Bent Arm Pin Diameter

0.75 in

Bent Arm Pin Length

5 in

Weight

1.176 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1