HUBBELL
HPS_ID_C3030684_PRODIMAGE
HPS_ID_C3030684_PRODIMAGE

Installation Tool, Streetlight Foundations

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3030684

Streetlight Installation Tool, 7.625" Bolt circle.

Streetlight Installation Tool, 7.625" Bolt circle. Torque Rating: 20,000 ft-lb

Torque Rating: 20,000 ft-lb

Product details

General

Application

Helical Anchoring

Catalog Number

C3030684

Coating

Painted

EU RoHS Indicator

No

Number of Bolt Slots

12

Tool Type

Streetlight Foundation Installation Tool 7-5/8" Bolt Circle

Torque Rating

20000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015093

Dimensions

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Weight

49 lb

Logistics

Standard Package

1