HUBBELL
HPS_ID_C3031627_PRODIMAGE
HPS_ID_C3031627_PRODIMAGE

RS3500 Pipe Shaft Drive Tool with pin set

Brand:

Chance

Catalog ID:

C3031627

The RS3500 Drive Tool consists of an external socket that connects to a helical pile via a set of locking dogs and a pin assembly.

Chance tools are durable and dependable. Ensure your crews are ready to properly and safely install helical piles by selecting Chance installation tooling.

  • 7-5/8”, (8) 5/8” holes on a 7-5/8" bolt circle
  • Comes with one set of pins, bolts, nuts and lockwashers.
  • Order C3031620 for pin set only
  • Used to install RS3500 helical piles
  • Max installing torque 13,000 ft-lb (17 626 Nm)

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

2

Catalog Number

C3031627

Drive Wrench Anchor Type

RS3500 Pipe Pile

Style

Drive Tool and Pin Set

Type

Pipe Drive Tool

UPC

096359717324

Dimensions

Diameter - Bolt

0.625 in

Weight

55 lb

Logistics

Standard Package

1