HUBBELL
Image of E96 Anchor, Tool, Pulling Eye
Image of E96 Anchor, Tool, Pulling Eye
play

Anchor, Tool, Pulling Eye

Brand:

Chance

Catalog ID:

E96

Pulling Eye hooks to anchor rod and used with hoist to connect guy wire.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

This tool provides a large offset eye to accommodate three-ton chain hoist hooks, and leaves the anchor eye free with plenty of clearances for attaching guy deadend

Product details

General

Application

Anchor/Pile Installation

Catalog Number

E96

Coating

Galvanized, ASTM A-153

Style

Anchor Rod Attachment

Type

Anchor/Pile Installation Tools

UPC

096359036166

Dimensions

Dimensions

12.000 in x 12.000 in x 10.000 in

Height

10 in

Length

12 in

Weight

4.9 lb

WeightMetric

2.2 kg

Width

12 in

Logistics

Pallet Quantity

108

Standard Package

1

Resources and downloads

Specifications

Sales Drawings

Videos

play
CHANCE E96 Pulling Eye