HPS_ID_C3031645_alt4_PRODIMAGE
HPS_ID_C3031645_alt4_PRODIMAGE
play
play
play

Anchor, Tool, SS175 Drive Wrench with integral pins

Brand:

Chance

Catalog ID:

C3031645

SS175 Drive Tool for use with 7 5/8" (193.7 mm) bolt circle Kelly Bar Adapter.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • These tools include our proprietary Alignment Window that helps reduce chance of finger pinch when anchor is inserted into tool.
  • These drive tools require the appropriate Kelly bar adapter, sold separately
  • Each comes with bolts, nuts and lockwashers.
  • Each of these drive tools includes an integral set of locking dogs that attach the drive tool to the anchor.

Product details

General

Application
Anchor/Pile Installation
Attachment Style
Kelly Bar Adapter
Bolt Grade
2
Coating
Painted
Drive Wrench Anchor Type
SS175 Anchor
Number of Bolt Holes
12
Torque Rating
10500 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359570493

Dimensions

Anchor Installation Hole Size
0.625 in
Diameter - Bolt
0.625 in
Diameter - Bolt Circle
7.625 in
Weight
31 lb

Logistics

Pallet Quantity
27
Standard Package
1