HPS_ID_C3031035_PRODIMAGE
HPS_ID_C3031035_PRODIMAGE
play
play
play

Anchor, Tool, SS5/SS150/RR Drive Wrench

Brand:

Chance

Catalog ID:

C3031035

SS5/SS150/RR Drive Tool for use with Tough One Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • This tool is used with C3030981 Locking Dog Assembly
  • Used to drive Square Shaft Anchors with 1.5" square bar (SS5 and SS150 anchor families)
  • Includes proprietary Alignment Window that helps reduce change of finger pinch when anchor is inserted into tool

Product details

General

Application
Anchor/Pile Installation
Attachment Style
Tough One Locking Dog Assembly
Coating
Painted
Drive Wrench Anchor Type
  • SS5 Anchor
  • SS150 Anchor
  • RR Anchor
EU RoHS Indicator
No
Torque Rating
7000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359015536

Dimensions

Weight
8.82 lb

Logistics

Pallet Quantity
80
Standard Package
1