HUBBELL
HPS_PPHID_19492_PRODIMAGE
HPS_PPHID_19492_PRODIMAGE
play
play

Anchor, Tool, Shear Pins-15lbs

Brand:

CHANCE Foundation Solutions

Catalog ID:

T3031420

Pins for Shear Torque Indicator - Box (approx 500 pins).

Shear pins used with Chance Shear Pin Limiter are rated to shear at 500 ft-lb of torque per pin.

Measuring torque provides positive indication of anchor holding capacity in any soil type.

Product details

General

Application

Anchor/Pile Installation

Catalog Number

T3031420

Style

One Box Shear Pins (510 Pins)

Type

Anchor/Pile Installation Tools

UPC

096359057925

Dimensions

Weight

15.396 lb

Logistics

Carton Quantity

1

Pallet Quantity

90

Standard Package

1