HUBBELL
HPS_ID_X16_PRODIMAGE_alt2
HPS_ID_X16_PRODIMAGE_alt2
HPS_ID_X16_PRODIMAGE_alt3
HPS_ID_X16_PRODIMAGE_alt4

Anchor, Cross-Plate, 24in painted fits 3/4in rod

Brand:

Chance

Catalog ID:

X2434

Cross-Plate Anchor for 24" (610 mm) Hole used with 0.625" (15.9 mm) or 0.75" (19.1 mm) Diameter Rod.

The Chance Cross-Plate anchor is made for installation in holes drilled by power diggers or dug with backhoe. . Because the size of the hole does not affect holding capacity, the hole can be dug by the same auger that is used to dig the pole holes ontransmission projects. Cross-Plate anchors are installed in a diagonal bored hole which is undercut so the anchor is at right angles to the guy. A rod trench is either cut with a trenching tool or drilled with a small power auger. Both anchor and rod trenchshould be refilled and tamped.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • 1st alternate image: Bottom view of Anchor with Anchor Rod installed. Anchor Rod not included with Anchor
  • 2nd alternate image: Top view of Anchor with Anchor Rod installed. Anchor Rod not included with Anchor

Product details

General

Application

Earth Tension Anchoring

Catalog Number

X2434

Coating

Black Paint

Type

Earth Tension Anchors

UPC

096359066590

Dimensions

Anchor Hole Size

24 in

Area

400 in²

Dimensions

23.625 in x 23.625 in x 5.000 in

Height

5 in

Length

23.625 in

Rod Diameter - Order Separately

  • 0.625 in
  • 0.75 in

Weight

34.114 lb

Width

23.625 in

Certifications And Compliance

RUS Listed Reference

z - Anchors, plate

Logistics

Pallet Quantity

24

Standard Package

1