HUBBELL
HPS_ID_C2000053AW_PRODIMAGE
* Representative image
HPS_ID_C2000053AW_PRODIMAGE

Anchor, Disk Rod, 1-1/4in X 10ft Twineye

Brand:

Chance

Catalog ID:

C2000141

Corrosion-Resistant Disk Anchor Protected Rod 1.25" (31.75 mm) Diameter Rod, 10' (3048 mm) long with Twineye. Cap Nut and fiber washer is attached.

Forged eye Disk Anchor rods are galvanized, dipped in protective paint and include plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • Includes Fiber Washer and Cap nut
  • Rods used with round Disk Anchors

Product details

General

Application

Earth Tension Anchoring

Catalog Number

C2000141

Coating

Galvanized, ASTM A-153, Black Paint, Plastic Tube

Eyenut Style

Twineye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

58000 lb.

Type

Corrosion-Resistant Anchor Parts

UPC

096359637608

Dimensions

Dimensions

120.000 in x 3.000 in x 2.000 in

Height

2 in

Length

120 in

Rod Diameter

1.25 in

Weight

50.175 lb

Width

3 in

Logistics

Standard Package

1