HUBBELL
Image of 108234 Anchor, Expanding, 10in galvanized fits 3/4in rod
Image of 108234 Anchor, Expanding, 10in galvanized fits 3/4in rod
play

Anchor, Expanding, 10in galvanized fits 3/4in rod

Brand:

Chance

Catalog ID:

108234

Expanding Anchor for 10" (254 mm) Hole used with 0.75" (19.1 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

Product details

General

Application

Earth Tension Anchoring

Catalog Number

108234

Coating

Black Paint

Type

Earth Tension Anchors

UPC

096359068105

Dimensions

Anchor Hole Size

10 in

Area

200 in²

Dimensions

10.000 in x 10.000 in x 11.000 in

Height

11 in

Length

10 in

Rod Diameter - Order Separately

0.75 in

Weight

19.44 lb

Width

10 in

Logistics

Carton Quantity

2

Pallet Quantity

48

Standard Package

2

Resources and downloads