HUBBELL
HPS_ID_55320P_PRODIMAGE
* Representative image
HPS_ID_55320P_PRODIMAGE
play

Nut, Expanding/Cross-Plate Anchor Rod

Brand:

Chance

Catalog ID:

55058P

Heavy Square Nut for 0.5" (12.7 mm) Expanding/Cross-Plate Anchor Rod

Heavy square nut used with expanding and cross-plate anchor

Heavy Square Nut Galvanized

Product details

General

Application

Earth Tension Anchoring

Catalog Number

55058P

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

10000 lb.

Type

Anchor Rod

UPC

096359072645

Dimensions

Rod Diameter

0.5 in

Certifications And Compliance

Buy American Compliant

No

Industry Standard(s)

NEMA Standard

Logistics

Pallet Quantity

18750

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Expanding Anchors