HUBBELL
HPS_ID_4022_PRODIMAGE
HPS_ID_4022_PRODIMAGE

Rod, Anchor Extension, 1-1/4in X 3ft Tripleye

Brand:

Chance

Catalog ID:

PS4023

Expanding/Cross-Plate Anchor Rod Extension 1.25" (31.7 mm) Diameter Rod, 3' (914 mm) long with Tripleye and with 1" (25.4 mm) clevis bolt.

These anchor rod extensions primarily are for making above-grade connections between installed anchors and guy wires. Each extension rod has a clevis on one end and a forged eye on the other end. The eye is designed to distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each extension rod is stronger than the rod itself. Each extension rod is hot dip galvanized and includes a high-strength clevis bolt and nut.

  • The clevis bolt of the anchor rod extension attaches to the eye of anchor to move the guy deadend above ground level
  • Each rod includes high-strength bolt and nut
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Tripleye

Type

Anchor Rod

UPC

096359470458

Dimensions

Length

36 in

Rod Diameter

1.25 in

Weight

15 lb

Logistics

Pallet Quantity

100

Standard Package

1

Resources and downloads