HUBBELL
HPS_PPHID_19410_1_PRODIMAGE
HPS_PPHID_19410_1_PRODIMAGE
play

Rod, Expanding/Cross-Plate Anchor, 1/2in X 5ft Thimbleye

Brand:

Chance

Catalog ID:

5305

Expanding/Cross-Plate Anchor Rod 0.5" (12.7 mm) Diameter Rod, 5' (1524 mm) long with Thimbleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application

Earth Tension Anchoring

Catalog Number

5305

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Thimbleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

10000 lb.

Type

Anchor Rod

UPC

096359072317

Dimensions

Length

60 in

Rod Diameter

0.5 in

Weight

3.714 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

150

Standard Package

10

Resources and downloads

Specifications

Catalogs

Literature

Videos

play
CHANCE Expanding Anchors