HUBBELL
HPS_ID_T1100964_PRODIMAGE
HPS_ID_T1100964_PRODIMAGE
play
play
+2
HPS_ID_C1020025_app_alt1_PRODIMAGE

Anchor, Adapter, SS175 Twineye

Brand:

Chance

Catalog ID:

T1100964

SS 175 Guy Adapter with Twineye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Forged integral Pulling Eye speeds up guy installation
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

T1100964

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Twineye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Type

Adapters

UPC

096359515067

Dimensions

Dimensions

18.000 in x 5.600 in x 2.400 in

Height

2.4 in

Length

18 in

Weight

11 lb

Width

5.6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

4

Pallet Quantity

160

Standard Package

1

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation