HUBBELL
HPS_ID_T1100311_PRODIMAGE
* Representative image
HPS_ID_T1100311_PRODIMAGE
play
play
+2
HPS_ID_C1020025_app_alt1_PRODIMAGE

Anchor, Adapter, SS200 Thimbleye

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1100312

SS 200 Guy Adapter with Thimbleye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

T1100312

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Thimbleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.

Tensile Strength

100000 lb.

Type

Adapters

UPC

096359055587

Dimensions

Length

18 in

Weight

11.75 lb

Logistics

Pallet Quantity

160

Standard Package

1