HUBBELL
HPS_ID_C1020024_PRODIMAGE
HPS_ID_C1020024_PRODIMAGE
play
play
+2
HPS_ID_C1020025_app_alt1_PRODIMAGE

Anchor, Adapter, SS5/SS150 Twineye

Brand:

Chance

Catalog ID:

C1020024

Square Shaft & Round Rod Guy Adapter Twineye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Forged integral Pulling Eye speeds up guy installation
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

C1020024

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.

Tensile Strength

70000 lb.

Type

Adapters

UPC

096359008286

Dimensions

Dimensions

18.00 in x 3.500 in x 4.250 in

Height

4.25 in

Length

18 in

Weight

9.565 lb

Width

3.5 in

Certifications And Compliance

RUS Listed Reference

z - Anchors, Power-installed screw

Logistics

Pallet Quantity

200

Standard Package

5

Resources and downloads

Specifications

Catalogs

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation