HUBBELL
HPS_ID_C1500797_PRODIMAGE_2
* Representative image
HPS_ID_C1500797_PRODIMAGE_2

RS4500 New Construction Cap

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500799

Cap, NC, RS4500, 0.5x12x12 Two Holes.

A cap for new construction applications which aids in the transfer of loads to the helical pile.

  • RS4500 Full Tension/Compression cap
  • Finish: Non-galvanized

Product details

General

Application

Helical Anchoring

Cap Mates With

RS4500

Capacity - Compression/Uplift

  • Compression
  • Uplift

Capacity - Design (Working) Load Compression kip (kN)

70 lb/kN

Capacity - Design (Working) Load Uplift kip (kN)

70 lb/kN

Capacity - Plate Grade

50

Catalog Number

C1500799

Coating

Ungalvanized

Finish Type

Ungalvanized

Shaft Type

RS

Type

Anchor Caps

UPC

096359527923

Dimensions

Capacity - Plate Size (SQ)

12 in

Dimensions

12.00 in x 12.00 in x 7.50 in

Height

7.5 in

Length

12 in

Weight

34 lb

Width

12 in