HUBBELL
PPHID-19205
PPHID-19205
play
play

2.25" Square Shaft Extension (SS225) 3-1/2ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100645

SS225 Extension 3-1/2'

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

C1100645

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Torque Rating

21000 ft-lbs

Type

Anchor Extensions

UPC

096359010074

Dimensions

Dimensions

42.00 in x 2.250 in x 2.250 in

Height

2.25 in

Length

42 in

Weight

68.502 lb

Width

2.25 in

Logistics

Pallet Quantity

12

Standard Package

1