HUBBELL
HPS_PPHID_250187
HPS_PPHID_250187
play
play
play

3.5" Round Shaft Extension (RS3500.300), 3-1/2ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1070573CU

RS3500.300, 42" long with no helix.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

C1070573CU

Coating

Galvanized

Finish Type

Galvanized

Holding Capacity Soil (Kt)

7

Shaft Type

RS

Torque Rating

13000 ft-lbs

Type

Anchor Extensions

UPC

096359739760

Dimensions

Length

42 in

Length - Effective

35 in

Weight

40 lb