HPS_ID_C1070579CU_PRODIMAGE
HPS_ID_C1070579CU_PRODIMAGE
play
play
play

3.5" Round Shaft Helical Extension (RS3500.300), 14/14 x 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1070579CU

RS3500.300, 84" long with 14", 14" helices.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Capacity - Plate Grade
50
Coating
Galvanized
Finish Type
Galvanized
Helix Leading Edge Type
Sharp
Holding Capacity Soil (Kt)
7
Number of Helices
2
Shaft Type
RS
Torque Rating
13000 ft-lbs
Type
Anchor Extensions

Dimensions

Anchor Helix Diameter(s)
14 in - 14 in
Dimensions
84.00 in x 14.00 in x 14.00 in
Height
14 in
Length
84 in
Length - Effective
77 in
Weight
122 lb
Width
14 in