text.skipToContent text.skipToNavigation

Extension, RS2875.276, 7ft High Capacity Pile

By CHANCE Foundation Solutions 

Catalog ID: C2788382

By CHANCE Foundation Solutions
Catalog ID:  C2788382
Extension, RS2875.276, 7ft High Capacity Pile
  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation torque

More Options

Product Details

General

Application Helical Anchoring
Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 9
Shaft Type RS
Torque Rating 10500 ft-lbs
Type Anchor Extensions

Dimensions

Length 84 in
Length - Effective 78 in
Pipe Wall Thickness 0.276
Weight 55.2 lb

Resources and Downloads