HUBBELL
HPS_ID_C15003910101_PRODIMAGE
HPS_ID_C15003910101_PRODIMAGE
play

2.25" Square Shaft (SS225) DIGGER, PULL DOWN PILE, 7"

Brand:

CHANCE Foundation Solutions

Catalog ID:

C15003910101

SS225 DIGGER, 7 INCH, PULL DOWN PILE.

The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.

  • SS225
  • For Grouted Piles
  • Helical Pulldown® Micropile Lead Displacement Plate

Product details

General

Application

Helical Anchoring

Catalog Number

C15003910101

Shaft Type

SS

Type

HPDM Plates

UPC

096359513117

Dimensions

Weight

3.5 lb

Logistics

Carton Quantity

15

Pallet Quantity

480