HUBBELL
HPS_ID_P0011443P_PRODIMAGE
HPS_ID_P0011443P_PRODIMAGE

Square Shaft (SS 175) Hardware

Brand:

CHANCE Foundation Solutions

Catalog ID:

P0011443P

Bolt Hex Head, 7/8" (22.2 mm) diameter, 3.75" (95.2 mm) long galvanized, use with SS175 extensions (Does not fit adapters).

Hardware used with Extension

Hardware used with Extension

Product details

General

Application

Helical Anchoring

Catalog Number

P0011443P

Coating

Galvanized

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Bolts

UPC

096359111207

Dimensions

Foundation Diameter

0.875 in

Weight

0.8 lb

Logistics

Standard Package

1