HUBBELL
HPS_ID_055591P_PRODIMAGE
HPS_ID_055591P_PRODIMAGE

Square Shaft (SS175) Nut Replacement

Brand:

Chance

Catalog ID:

055591P

Jam Nut, 7/8" (22.2 mm) diameter, galvanized, use with SS175 extensions and adapters.

Jam Nut used with SS175 Extensions and Guy Adapters

Hardware used with SS175 Extensions and Guy Adapters

Product details

General

Application

Helical Anchoring

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Nuts

UPC

096359266921

Dimensions

Weight

0.1 lb

Logistics

Standard Package

1