HUBBELL
HPS_ID_T1120639_PRODIMAGE
HPS_ID_T1120639_PRODIMAGE
play
play
play

Streetlight Foundation Mounting Hardware

Brand:

Chance

Catalog ID:

T1120639

Hardware Package, Qty = 4, Carriage Bolt 3/4"X3.5", Nuts, Flat & Retaining Washer.

Hardware Package.

Finish: Galvanized

Product details

General

Application

Helical Anchoring

Catalog Number

T1120639

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Type

Foundation Mounting Hardware

UPC

096359371595

Dimensions

Bolt Length

3.5 in

Diameter - Bolt

0.75 in

Weight

3.5 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

600

Standard Package

1

Resources and downloads

Videos

play
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1)
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
CHANCE® Street Light Foundation Installation
play
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations
play
CHANCE® Instant Foundation System