HUBBELL
HPS_ID_C1100591_SS225_PRODIMAGE
HPS_ID_C1100591_SS225_PRODIMAGE
play
play
play

1.75" Square Shaft Lead (SS175), 8/10/12/14 x 10ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100247

SS175, 120" long with 8",10",12",14" helices

The Chance Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C1100247

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Number of Helices

4

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359009719

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in - 14 in

Dimensions

120.00 in x 14.000 in x 14.000 in

Height

14 in

Length

120 in

Weight

146.02 lb

Width

14 in

Logistics

Pallet Quantity

12

Standard Package

1