HPS_PPHID_19445
HPS_PPHID_19445
play
play
+1
HPS_ID_C1500007_3_PRODIMAGE

2" Square Shaft Lead (SS200), 14/14/14 x 10ft

Brand:

Chance

Catalog ID:

C1100572

SS200, 120" long with 14",14",14" helices.

The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Finish Type
Galvanized
Number of Helices
3
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Torque Rating
16000 ft-lbs
Type
Lead Sections
UPC
096359009993

Dimensions

Anchor Helix Diameter(s)
14 in - 14 in - 14 in
Dimensions
120.00 in x 14.00 in x 14.00 in
Height
14 in
Length
120 in
Weight
228 lb
Width
14 in

Logistics

Pallet Quantity
12
Standard Package
1