HUBBELL
PPHID-20416
PPHID-20416
play
play
play

4.5" Round Shaft Lead (RS4500.237), 14 x 10ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1071514

RS4500.237, 120" long with 14" helices.

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1071514

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

6

Number of Helices

1

Shaft Type

RS

Torque Rating

19000 ft-lbs

Type

Lead Sections

Dimensions

Anchor Helix Diameter(s)

14 in

Length

120 in

Length - Effective

118.5 in

Weight

136 lb