HUBBELL
HPS_PPHID_250197
* Representative image
HPS_PPHID_250197
play
play
+2

4.5" Round Shaft Lead (RS4500.337), 8/10/12 x 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1070889

RS4500.337, 84" long with 8",10",12" helices.

The Chance Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80

Catalog Number

C1070889

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

6

Number of Helices

3

Shaft Type

RS

Torque Rating

25000 ft-lbs

Type

Lead Sections

UPC

096359725411

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Height

0 in

Length

84 in

Length - Effective

73.5 in

Weight

129.7 lb

Width

0 in