HUBBELL
HPS_ID_C2784509_PRODIMAGE
HPS_ID_C2784509_PRODIMAGE

2.875" Round Shaft Lead (RS2875.276), 10 X 5ft High Capacity Pile

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788402

RS2875.276, 60" long with 10" helix High Capacity Pile

The CHANCE Round Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Capacity - Plate Grade

80 ksi

Catalog Number

C2788402

Coating

Galvanized

Finish Type

Galvanized

Helix Leading Edge Type

Sharp

Holding Capacity Soil (Kt)

9

Number of Helices

1

Shaft Type

RS

Torque Rating

10500 ft-lbs

Type

Lead Section

Dimensions

Anchor Helix Diameter(s)

10 in

Length

60 in

Length - Effective

57 in

Pipe Wall Thickness

0.276

Weight

48.3 lb