HUBBELL
Image of V1090006 Anchor, Lead, Round Rod 10 X 7ft
Image of V1090006 Anchor, Lead, Round Rod 10 X 7ft
play
play

Anchor, Lead, Round Rod 10 X 7ft

Brand:

Chance

Catalog ID:

V1090006

Round Rod Lead Section, 7' (2134 mm) long with 10" (254 mm) Helix.

The Chance Round-Rod "RR" Anchor Lead section are available in various helical plate combinations. The Round Rod screw anchor system consist of three galvanized components: Lead section, extension shaft (sold separately), and the guy adapter (sold separately). Round Rod anchors are used in areas where weak soil conditions exist and moderate holding capacities are required. Round Rod anchor Lead Sections should not be used with the Chance Square Shaft anchor family.

  • The Round-Rod "RR" multi-helix anchors are used in areas where weak soil conditions exist and moderate holding capacities are required
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • RR screw anchors consist of three galvanized components: Lead section, extension shaft (which includes an integral coupling), and the guy adapter.

Product details

General

Application

Helical Anchoring

Catalog Number

V1090006

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Number of Helices

1

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

2300 ft-lbs

Type

Round Rod Anchors

UPC

096359205074

Dimensions

Anchor Helix Diameter(s)

10 in

Dimensions

84.000 in x 12.000 in x 12.000 in

Height

12 in

Length

84 in

Weight

47.04 lb

Width

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

20

Standard Package

1

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation