HUBBELL
PPHID-19407
PPHID-19407
play
play

Round Rod Extension, 7ft long

Brand:

CHANCE Foundation Solutions

Catalog ID:

12698

Round Rod Extension, 7' (2134 mm) long.

The Chance Round-Rod "RR" Anchor Extension is used to install the anchor Lead section to proper depth. The Round Rod screw anchor system consist of three galvanized components: Lead section (sold separately), extension shaft, and the guy adapter (sold separately). Round Rod anchors are used in areas where weak soil conditions exist and moderate holding capacities are required. Each extension includes a high-strength bolt and nut. Round Rod anchor extensions should not be used with the Chance Square Shaft anchor family.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

12698

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

2300 ft-lbs

Type

Round Rod Anchors

UPC

096359068723

Dimensions

Dimensions

84.00 in x 3.500 in x 2.500 in

Height

2.5 in

Length

84 in

Weight

33.79 lb

Width

3.5 in

Logistics

Pallet Quantity

30

Standard Package

1