HUBBELL
Image of T1100134 Shackle, Anchor SS175
Image of T1100134 Shackle, Anchor SS175
play
play

Shackle, Anchor SS175

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1100134

SS175 Chain Shackle

Shackle used with Chance SS175 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Specifically designed to be used with SS175 anchors
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

T1100134

Coating

Galvanized

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Type

Shackles

UPC

096359055563

Dimensions

Weight

6.537 lb

Logistics

Pallet Quantity

240

Standard Package

6