HUBBELL
PPHID-19472
PPHID-19472
play
play

Shackle, Anchor SS200

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1100557

SS200 Chain Shackle

Shackle used with Chance SS200 anchors to allow deadend connection to the anchor. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Specifically designed to be used with SS200 anchors
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

C1100557

Coating

Galvanized

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Type

Shackles

UPC

096359009900

Dimensions

Dimensions

8.25 in x 6.625 in x 3.250 in

Height

3.25 in

Length

8.25 in

Weight

11.76 lb

Width

6.625 in

Logistics

Pallet Quantity

160

Standard Package

4