HUBBELL
HPS_PPHID_250426
HPS_PPHID_250426
play
play
play

Standard Underpinning T-pipe High Strength

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788012

Standard Underpinning Bracket T-Pipe (Std) fits 2875.276 Wall.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application

Helical Anchoring

Catalog Number

C2788012

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

RS

Strength Rating - Ultimate

30000 lb

Type

Underpinning

UPC

096359513537

Dimensions

Weight

12 lb

Logistics

Pallet Quantity

50