HPS_ID_C11232JG4VL_PRODIMAGE
* Representative image
HPS_ID_C11232JG4VL_PRODIMAGE
play
play
+2

Pole Base Foundation, 10-3/4" OD x 120" Long

Brand:

CHANCE Foundation Solutions

Catalog ID:

T1121083

Streetlight Foundation (SLF) 10.75 OD x 120" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 12" - 17" Bolt Circle
  • 4 slots, 1-1/4" Dia x 4" Long
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Number of Bolt Slots
4
Quantity of Hardware
4
Type
Lighting Foundation Anchors
UPC
096359709770
With Hardware
Included

Dimensions

Base Plate Dimensions
15.75 in
Base Plate Thickness
1 in
Bolt Length
4 in
Bolt Size
1 1/4 - 7 UNC x 4 in
Cableway Distance From Base
12 in
Cableway Length
12 in
Cableway Width
2.5 in
Center hole dimensions
7 in
Diameter - Bolt
1.25 in
Diameter - Bolt Circle
  • 13.5 in
  • 16.5 in
Foundation Diameter
10.75 in
Foundation Length
120 in
Length
120 in
Length - Base Plate to Top of Conduit Hole
12 in
Pipe Wall Thickness
0.25
Weight
351 lb