HUBBELL
HPS_ID_C11232JG4VL_PRODIMAGE
* Representative image
HPS_ID_C11232JG4VL_PRODIMAGE
play
play
+7

Pole Base Foundation, 10-3/4" OD x 120" Long

Brand:

Chance

Catalog ID:

T1120591

Streetlight Foundation (SLF) 10.75 OD x 120" Long, 1" thick x 15-3/4" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 13-1/2" - 17" Bolt Circle
  • 4 slots, 1" Dia x 4" Long
  • hardware included
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120591

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Ground Lug Hole

No

Hardware Packaging

Installed

Number of Bolt Slots

4

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359241546

With Hardware

Included

Dimensions

Base Plate Dimensions

15.75 in

Base Plate Thickness

1 in

Bolt Length

4 in

Cableway Distance From Base

12 in

Cableway Length

12 in

Cableway Width

2.5 in

Center hole dimensions

7 in

Diameter - Bolt

1 in

Diameter - Bolt Circle

  • 13.5 -17 in

Foundation Diameter

10.75 in

Foundation Length

120 in

Length

120 in

Weight

404 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

6

Standard Package

1

Resources and downloads

Installation Manuals

Sales Drawings

Videos

play
CHANCE® Instant Foundation System
play
CHANCE Instant Foundation & Concrete Collar
play
CHANCE® Streetlight Foundation
play
CHANCE Foundation Solutions America's Foundation: What is a Deep Foundation Driven Piles Capacity & Soil Modification (Episode 1)
play
CHANCE® Street Light Foundation Installation
play
Engineered Advantages of Instant Foundations
play
CHANCE Foundation Solutions Minnesota DOT Street Light Foundations
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
SLF