HUBBELL
HPS_ID_12332P_PRODIMAGE
* Representative image
HPS_ID_12332P_PRODIMAGE
play
play
HPS_ID_12334P_2_PRODIMAGE

Anchor, PISA Rod, Extension, 5/8in X 18in , 5/8in threads

Brand:

Chance

Catalog ID:

T1022320

Pisa Rod Extension 0.625" (15.9 mm) diameter, 18" (457 mm) long.

Chance PISA rod extensions are designed to be used to extend the height of eyenut above the ground to prevent damage to guy wire and guy deadend. They are used after the anchor is installed. Rods are galvanized in accordance with ASTM A153.

  • These anchor rod extensions primarily are for making above grade connections between installed anchors and guy wires.
  • Hot dipped galvanized per ASTM A153
  • Hot forged hex collar provides strong connection to anchor and eye

Product details

General

Application

Helical Anchoring

Catalog Number

T1022320

Coating

Galvanized, ASTM A-153

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Power Installed Screw Anchor (PISA)

UPC

096359487081

Dimensions

Length

18 in

Rod Diameter

0.625 in

Weight

1.52 lb

Logistics

Carton Quantity

25

Pallet Quantity

1200

Standard Package

25

Resources and downloads

Specifications

Installation Manuals

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation