HPS_ID_PSA4800_GALV_PRODIMAGE
* Representative image
HPS_ID_PSA4800_GALV_PRODIMAGE

3500 Underfooter Modified Kit

Brand:

CHANCE Foundation Solutions

Catalog ID:

PSA1104

3500 Underfooter Kit (UF Bracket, Top Pier Platform, (1) Starter (3) Pier Sections (1) Modified Sleeve).

ATLAS RESISTANCE® Piers can prevent settlement, stabilize foundations, and restore settled structures nearly to their original positions.

  • Finish Bracket & Top Pier Platform: Galvanized
  • Finish Pipe: Flow Coat

Product details

General

Application
Resistance Anchoring
Coating
Galvanized
Finish Type
  • Galvanized
  • Flow Coat
Shaft Type
RS
Strength Rating - Ultimate
45500 lb
Type
Kits

Dimensions

Diameter - Pipe
3.5 in
Length
168 in
Weight
231.5 lb
Width - Wing
8 in