text.skipToContent text.skipToNavigation

PDV-65 Arrester (17 kV Uc, C1CC Hardware)

by OHIO BRASS 

Catalog ID: 214017C1CC

IEC 5kA Class Polymer Housed Surge Arrester

  • Over 30 years of excellent field performance with over 36 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product Details

General

Application Distribution
Bracket Type None
Color Gray Housing
Material ESP™ Polymer Housing
Mounting Position Upright
Type 5 kA

Dimensions

Stud Type M12

Electrical Ratings

Creep and Leakage Distance 645 mm
Current - Low Current Long Duration (LCLD) Test 75
Duty Cycle 21 kV
Frequency Rating 48-62 Hz
MCOV 17 kV
Maximum .5 Microsecond Discharge Volts @ Classifying Current 65.1 kV
Maximum Discharge Voltage
  • 53.1 kV @ 1.5 kA
  • 57.4 kV @ 3 kA
  • 59.5 kV @ 5 kA
  • 65.5 kV @ 10 kA
  • 74.4 kV @ 20 kA
  • 88.2 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A 44.9 kV
Minimum Strike 645.0 mm
Pressure Relief Capability-Symmetrical rms (kA) 15
Time - Low Current Long Duration (LCLD) Test 2000
Withstand Voltage - 60 Hz Wet 50
Withstand Voltage - Lightning Impulse 180
Withstand Voltage - Switching Impulse 60.5