HUBBELL
HPS_ID_CCAA_PRODIMAGE
HPS_ID_CCAA_PRODIMAGE
play
play

PDV-100 Optima Arrester (5.1 kV Uc, CCAA Hardware)

Brand:

OHIO BRASS

Catalog ID:

294205CCAA

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Catalog Number

294205CCAA

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Type

Distribution

Dimensions

Stud Type

M12

Electrical Ratings

Creep and Leakage Distance

11.3 in (287 mm)

Current - Low Current Long Duration (LCLD) Test

250

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

22.4 kV

Maximum Discharge Voltage

  • 16 kV @ 1.5 kA
  • 17.1 kV @ 3 kA
  • 18.2 kV @ 5 kA
  • 19.8 kV @ 10 kA
  • 22.5 kV @ 20 kA
  • 26.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

14.7 kV

MCOV

5.1 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

15.7

Withstand Voltage - Lightning Impulse

31.7