HUBBELL
HPS_ID_7234_PRODIMAGE
HPS_ID_7234_PRODIMAGE
play

PVR Optima (10.2 kV MCOV, 7234 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2216107234

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

Transformer Bracket

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216107234

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Mounting Position

Upright

Type

Distribution

Dimensions

Height

9.4 in

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

26 in (660 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

36.2 kV

Maximum Discharge Voltage

  • 27.8 kV @ 1.5 kA
  • 29 kV @ 3 kA
  • 30.2 kV @ 5 kA
  • 32.5 kV @ 10 kA
  • 35.9 kV @ 20 kA
  • 41.6 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

23.9 kV

MCOV

10.2 kV

Minimum Strike

6.1 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

26.9

Withstand Voltage - Lightning Impulse

60.1