HUBBELL
HPS_ID_7214_C1BC_PRODIMAGE
* Representative image
HPS_ID_7214_C1BC_PRODIMAGE
play

PVR Optima (24.4 kV MCOV, 7214 Hardware)

Brand:

OHIO BRASS

Catalog ID:

2216247214

IEEE Riser Pole Class Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

None

Cantilever Bending Strength - Max.

135 Nm

Catalog Number

2216247214

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESPâ„¢ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359418801

Dimensions

Height

21.1 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

11.5 in (292.1 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

13.5 in (342.9 mm)

Stud Type

3/8-16

Electrical Ratings

Creep and Leakage Distance

52 in (1321 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

30 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

91 kV

Maximum Discharge Voltage

  • 69.3 kV @ 1.5 kA
  • 72.2 kV @ 3 kA
  • 75.2 kV @ 5 kA
  • 81 kV @ 10 kA
  • 89.5 kV @ 20 kA
  • 103.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

59.6 kV

MCOV

24.4 kV

Minimum Strike

18 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Withstand Voltage - 60 Hz Wet

64.3

Withstand Voltage - Lightning Impulse

150.2

Logistics

Pallet Quantity

35