HUBBELL
1
1
play
play

Protecta*Lite Arrester (98 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

602098A2B6002

This web listing represents a sampling of typical configurations. Protecta*Lite Arrester assemblies can be customized for all distribution and transmission lines.

Selection of arrester MCOV size is based upon the maximum continuous voltage that is applied across the arrester in service (line-to-ground). For arresters on effectively grounded neutral systems, this is normally the maximum line-to-ground voltage

Example: 84 kV on a 138 kV system. For ungrounded or impedance-grounded systems, the MCOV should be at least 90 percent of maximum phase-to-phase voltage.

For more information about arrester selection, please contact your Hubbell Power Systems representative.

Transmission line arrester to improve system performance and reduce interruptions

  • Eliminate lightning interruptions with Protecta*Lite Arresters
  • Custom designs available up to 765 kV
  • Protecta*Lite Arresters offer protection on both shielded and unshielded lines
  • To learn more about how Protecta*Lite improves line performance, click here to visit our blog.

Product details

General

Application

Above 35 kV

Catalog Number

602098A2B6002

Installation Type

Suspension

Type

Line Arresters

UPC

096359651673

Dimensions

Dimensions

10.313 in x 10.313 in x 21.750 in

Height

21.75 in

Length

10.313 in

Weight

22.5 lb

Width

10.313 in

Electrical Ratings

Creep and Leakage Distance

162.9 in (4137.7 mm)

Duty Cycle

120 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

394 kV

Maximum Discharge Voltage

  • 295 kV @ 1.5 kA
  • 315 kV @ 3 kA
  • 334 kV @ 5 kA
  • 367 kV @ 10 kA
  • 413 kV @ 20 kA
  • 491 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

283 kV

MCOV

98 kV

Pressure Relief Capability-Symmetrical rms (kA)

20

Voltage - Line

161 kV

Certifications And Compliance

Industry Standard(s)

IEEE/IEC