HUBBELL
1
1
play

MH3 Arrester (39 kV Rated, 1116 mm Creep Distance, AA Hardware)

Brand:

OHIO BRASS

Catalog ID:

MH3036GV039AA

IEC Station Medium / Porcelain Housed Surge Arrester

IEC Porcelain station class arresters for substation protection

  • IEC porcelain Station Medium class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

MH3036GV039AA

Color

Gray Housing

Material

Porcelain Housing

Type

Station

UPC

096359691952

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC

Resources and downloads